IESNA:LM-63-2002
[TEST]P1426755
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9727DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 2700K CCT AND, 97CRI , E3HY1MW TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]517
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1136.9 1111.1 1037.7 959 896.4 850 771.3 601.9 379.7 225.4
182.3 168.3 157.5 138.1 113.3 92.8 74.4 59.3 46.4 35.6
27 20.5 16.2 12.9 9.7 7.6 6.5 4.3 3.2 3.2
2.2 1.1 1.1 1.1 0 0 0
